IESNA:LM-63-2002
[TEST]P975144
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/13/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34514)
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]12EN-LD2-39-UNV-L940-CD1
[LUMINAIRE] METALUX ENCOUNTER 1x2 3900LM PACKAGE 90CRI 4000K TROFFER
[LAMP] 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.29A 35.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4014.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 2.0000 0.0000
1.000 1 35.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1380.3 1356.2 1346.5 1370.6 1327.2 1332.0 1317.6 1279.0 1274.2 1264.5 
1225.9 1197.0 1177.7 1134.2 1100.5 1076.4 1013.6 984.7 955.7 902.7 
844.8 815.8 757.9 704.9 651.8 598.7 536.0 478.1 414.9 352.2 
289.5 231.6 173.7 120.6 72.4 28.9 0.0 
1380.3 1375.5 1370.6 1365.8 1346.5 1336.9 1317.6 1298.3 1279.0 1254.9 
1230.7 1197.0 1172.8 1139.1 1095.6 1052.2 1028.1 979.9 941.3 902.7 
849.6 801.4 748.3 700.0 642.1 584.2 521.5 458.3 405.3 337.7 
279.8 226.8 168.9 115.8 72.4 33.8 0.0 
1380.3 1375.5 1375.5 1361.0 1346.5 1332.0 1322.4 1303.1 1283.8 1250.0 
1225.9 1201.8 1163.2 1139.1 1090.8 1061.9 1013.6 979.9 936.4 888.2 
830.3 782.1 729.0 680.7 613.2 555.3 502.2 443.9 390.8 328.1 
260.5 202.6 159.2 130.3 82.0 33.8 0.0 
1380.3 1385.6 1385.6 1370.6 1370.6 1332.0 1322.4 1307.9 1288.6 1269.3 
1235.6 1197.0 1172.8 1134.2 1100.5 1057.1 1013.6 975.0 926.8 878.5 
825.5 786.9 729.0 675.9 618.0 565.0 497.4 439.0 361.8 294.3 
241.2 202.6 178.5 135.1 77.2 38.6 0.0 
1380.3 1380.3 1370.6 1375.5 1356.2 1346.5 1322.4 1303.1 1288.6 1259.7 
1235.6 1206.6 1172.8 1134.2 1100.5 1061.9 1018.5 975.0 926.8 888.2 
835.1 782.1 729.0 675.9 622.8 565.0 502.2 429.4 357.0 289.5 
236.4 212.3 188.2 135.1 77.2 38.6 0.0 
